Part Information | Outline Drawing | Introduction | Download PDF File

















SCSI Cable Application Info
SCSI Cable
Serial Attached Cable
Ultra 320 Cable
High Speed Development
InfiniBand
10 Gigabit Ethernet Cable
Skewclear Cable
Fibre Channel Cable
Zero Halogen Cable
Internal Zip Cable
External Flat Cable
External Round Cable
Internal Round Cable
Flat High Temp Cable
Ultra ATA Cable
Serial ATA Cable
Flat Coax Cable

Vbar.gif Part Information:
 
Cable Assembly Info
 

 
Part Number: 160-2X99-998 ( X for AWG size)
Description: 2 pair 150 ohm for Double Speed Fibre Channel
Family: SKEWCLEAR
 

 
Outline Drawing
 
Introduction

For emerging serial copper applications such as NGIO, dual speed Fibre Channel, and Gigabit Ethernet, traditional quad cables are found to be lacking in crosstalk and EMI performance at multi-gigabit transfer rates. Since pairs in quad constructions are not individually shielded, a significant impedance discontinuity and source of crosstalk occurs at the connector where pairs are separated for termination. Spectra-Strip has addressed this problem with its SKEWCLEARÒ line of dual shielded serial cables. The cable line consists of 2, individually shielded 150 ohm parallel pairs, extruded with foam polyolefin dielectric. Pairs are available from 30 awg through 22 awg for both internal and external applications.


Key advantages of the SKEWCLEAR construction are extremely low TD and amplitude skew, and superior crosstalk performance in bidirectional applications. In addition, the grounding of pair shields to the overall frame ground cable shields throughout the cable length yields better EMI performance than quad type cables. Crosstalk at the connector is minimized due to the heat sealed pair shields, which can be brought very close to the contacts.


 
Download PDF File
160-2299-998 Rev D.pdf
160-2499-998 Rev D.pdf
160-2699-998 Rev D.pdf
160-2899-998 Rev D.pdf
160-3099-998 Rev D.pdf