SCSI Cable Application Info
SCSI Cable
Serial Attached Cable
Ultra 320 Cable
High Speed Development
InfiniBand
10 Gigabit Ethernet Cable
Skewclear Cable
Fibre Channel Cable
Zero Halogen Cable
Internal Zip Cable
External Flat Cable
External Round Cable
Internal Round Cable
Flat High Temp Cable
Ultra ATA Cable
Serial ATA Cable
Flat Coax Cable


Vbar.gif (382 bytes)


Eye Opener Plus Cable Equalized Cable  InfiniBand Cable
10 Gigabit Ethernet cable  Ultra 320 cable Serial ATA cable lvds cable 
Ribbon Fiber cable SAS cable PCI Express cable Tactical Fiber cable
CX4 Cable


Ultra 320 Cable - Amphenol Spectra-Strip

Ultra 320 Cable

Amphenol Spectra-Strip has introduced OptiClear 320(tm), a new Ultra 320 cable solution to the packaging and electrical problems faced by SCSI systems designers. The cable consists of TPE twisted pairs with 122 ohm nominal impedance and less than 25 ps / ft pair to pair skew. The construction is a very limp, round internal cable that can easily be mass terminated in point to point or multi-drop applications. Click here for more information.