SCSI Cable Application Info
SCSI Cable
Serial Attached Cable
Ultra 320 Cable
High Speed Development
InfiniBand
10 Gigabit Ethernet Cable
Skewclear Cable
Fibre Channel Cable
Zero Halogen Cable
Internal Zip Cable
External Flat Cable
External Round Cable
Internal Round Cable
Flat High Temp Cable
Ultra ATA Cable
Serial ATA Cable
Flat Coax Cable


New EXD™
EXtended Distance Cables for 10Gb + applications

  • Improvement in cable attenuation
  • No resonance through 20GHz to preserve harmonic signal content
 
More Information on 1X EXD
More Information on 4x EXD

New TapeLite®
Ribbon Fiber Lighting Techology
Flexible, Versatile Lighting Alternative

  • Remote power source keeps electrical components at a safe distance
  • Perfect for wet or hazardous environments
  • No bulbs to burn out or replace in the cable
  • Effectively lights wide, broad areas with a single source
  • Can be made as continuous long length cable, or with sections of twisted pairs for selective areas of light emission
  • Widths up to 3 inches
 
More Information

New Tactical Fiber Optics Brochure
Amphenol Harsh Environment Fiber Optic
Connectors and Cable Assemblies

  • Meets Requirements of CECOM A3159879, IEC 60794-1, and British Defence Standard 60-1.
  • Tough, polyurethane jacket for high abrasion, cut-through, and crush resistance.
  • Very high tensile strength.
 
More Information

New OptiClear TM Multilane Internal SAS/SATA Cable

  • Smallest diameter package available in the market to support multilane internal SAS / SATA (5mm).
  • Flexible cable routing throughout cabinet to aid airflow.
  • Durable double layer polyester heat-sealed jacket for excellent abrasion and cut through resistance. Easy to strip with simple hem ripper tool.
 
More Information

New Spectra-LINK TM Optical Ribbon Fiber Cable

  • Compact design combines high fiber density in a small, flexible package.
  • 12 or 24 50/125 or 62.5 /125 multimode fibers.
  • Easily removable acrylate ribbon matrix material allows for ease of stripping and breakout for splicing or termination to an MT ferrule, MTP®, or MPO connector.
 
More Information

New
SKEWCLEAR Brochure


 

New
Spectra-Strip Licenses
Eye Opener+ Gigabit Technology for Longer Cable Lengths



For more information, contact:
Carl Booth
Director, Product Development
203-287-7455
cbooth@spectra-strip.com
 Click here to download   See press release 

See Powerpoint presentation
(2.5 MB)


"Eye Opener +" is a trademark of
W.L. Gore and Associates


Spectra-Strip® an Amphenol company. All Rights Reserved.
The content of this web site must not be used in any form or manner without prior approval in writing. The names, logos and text employed in this advertisement are protected by intellectual property law, fair trading and other laws. We reserve the right to modify designs and/or specifications in order to improve quality, keep pace with technological advancement or to meet particular requirements in production. We periodically review this ad and check for inaccuracies. Nevertheless, the contents are solely for your information and are not to be construed as an offer, a warranty, an implied warranty or a contractual commitment of any kind.
 
SKEWCLEAR is a registered trademark of Amphenol Corporation.
 
Ultra320 SCSI is a trademark of the SCSI Trade Association.